Now accepting final project submissions!
Deadline: June 29, 2018
(Here is the list of approved abstracts in 1st stage)

 
About

Renesas Electronics America presents the 2018 e-AI Design Contest.

Are you ready to let the world know about the great ideas you’ve conceptualized using embedded Artificial Intelligence (e-AI)? Enter Renesasʼ e-AI Design Contest to demonstrate your expertise and creativity by making your idea a reality and be recognized with both prizes and in the community. The contest is based on applications you create using a Renesas RZ-based MPU development board.

Contestants with approved abstracts will receive a GR-PEACH (RZ/A1H) or iWave Qseven(RZ/G1H) development kit for free. Contest winners will be awarded joint marketing opportunities and up to $5,000 cash*.

*Prizes subject to change

*Prizes subject to change

 
Schedule

Announcement October 25,
2017
Registration opens November 17,
2017
Last day to register and submit abstracts March 14,
2018
Announcement of Top 50 approved abstracts March 19,
2018
Shipment of boards completed March 19,
2018
Final Submission of project documentation (last date) June 29,
2018
Announcement of Top 10 July 13,
2018
Final Event August 11,
2018

 
Item

  • GR-PEACH (RZ/A1H)

    Wireless Camera Shield

    GR-PEACH incorporates RZ/A1H(400MHz, 10MB RAM) processor and is an ARM® mbed™ enabled development platform. Available e-AI translator to convert a learned AI model to C language.
  • Qseven Development Kit (RZ/G1H)

    Qseven Development Kit (RZ/G1H)

    iWave's RZ/G1H board incorporates the RZ/G1H Qseven SOM, which is based on Renesas' high-performance RZ/G1H Quad ARM® Cortex® A15 MPU and the carrier board with 7" optional capacitive display kit.

GR-PEACH (RZ/A1H)

GR-PEACH incorporates RZ/A1H(400MHz, 10MB RAM) processor and is an ARM® mbed™ enabled development platform . Web Compiler enables to translate a learned AI model to C programming for Arduino sketch.
In addition, Wireless Camera Shield enables to get an image VGA(640 x 480) and communitcate via ESP32, Wi-Fi and BLE module.

  • STANDARD FULL Ver.
  • WIRELESS CAMERA
More Information Getting start web compiler e-AI translator tutorial

Qseven Development Kit (RZ/G1H)

iWave's RZ/G1H development board incorporates RZ/G1H Qseven SOM Which is based on Renesas high performance RZ/G1H Quad ARM Cortex A15 MPU and the carrier board with optional 7” capacitive display kit. The development board can be used for quick prototyping of various applications targeted by the RZ/G1H processor. With the 120mm x120 mm Nano ITX size, the kit is highly packed with all the necessary on-board connectors to validate the RZ/G1H MPU features.

Participants will receive development kits which include following
- RZ/G1H Qseven SOM
- Qseven Carrier Board with display
- Camera Daughter Board with 4ports x 8bit cameras

  • NORMAL
  • NORMAL
More Information

Participants will receive pre-loaded Linux BSP and user manual in CD. Additional instructions will be available to participants that have approved abstracts.





 
Prize & Rules

  • 1st Prize

    $5,000

  • 2nd Prize

    $2,000

  • 3rd Prize

    $500

  • • Prize winners will have joint marketing opportunities

    • Contestants with approved abstracts will receive a free development board.

    • Top 10 finalists will be invited to final event.



 
Venue Info

Grand Finale Venue