Gadget Renesas

Linking Ideas and Electronics

Item

Item List

Introducing Items in Gadget Renesas

GR-SAKURA and GR-SAKURA-FULL Board

GR-SAKURA
Gadget Renesas' inaugural sakura pink board! SAKURA features the 32-bit RX63N microcontroller and is compatible with Arduino UNO

GR-KURUMI Board

GR-KURUMI
Gadget Renesas' second generation sakura pink board! GR-KURUMI features the 16-bit RL78/G13 microcontroller and is compatible with Arduino Pro Mini

GR-KAEDE Board

GR-KAEDE
Gadget Renesas' board can treat image processing via dedicated bus and on-board SDRAM! KAEDE features the 32-bit RX64M microcontroller and is compatible with Arduino UNO

GR-PEACH

GR-PEACH
With the added appeal of 10MB of built-in RAM and the processing power of ARM Cortex™-A, GR-PEACH was created for the developer interested high-speed prototyping of IoT devices with loads of HMI -- graphics, touch panel, camera input, audio, network and more!

GR-COTTON

GR-COTTON
GR-COTTON is white and round board that has full color LED to link between light and design. You can put a CR2032 battery and write a program via USB cable, so that allows to check the operation using LED and creat a gadget smoothly.

GR-CITRUS

GR-CITRUS
GR-CITRUS tiny board enables easier to program with Ruby language. Of course you can program like Arduino sketch.

GR-ADZUKI

GR-ADZUKI
The GR-ADZUKI board was designed to make on-board connections easier, be it a DC motor, servo, sensor (distance, speed, magnetism, etc.), or battery box. GR-ADZUKI makes programming even more fun using S4A, a modified version of Scratch, which is an Arduino platform programming language geared for kids.

IDE for GR

IDE for GR
IDE for GR is the development environment that enables to program offline. You can use like Arduino IDE.

share