Gadget Renesas

Linking Ideas and Electronics

Item

GR-KAEDE Board

The GR-KAEDE board using RX64M MCU enables you to treat image processing via dedicated bus and on-board SDRAM.
GR-KAEDE offers an Arduino compatible board footprint and libraries so that allows to get started easily.

GR-KAEDE GR-KAEDE
Renesas 32-bit RX64M Group MCU (R5F564MLCDFB) is on-board.
(RX64M Group Specifications here
Arduino UNO compatible pin-headers ready for its shields.
GR-KAEDE with camera option GR-KAEDE with option
The option camera board enables to treat pictures.
GR-KAEDE can detect human and things( up to 10 fps).
GR-KAEDE Pin Map

See image

Specification

Item Description
Microcontroller RX64M(R5F564MLCDFB 100pin QFP)
ROM/RAM 4MB/552KB (Note)
Data flash 64KB
Frequency 96MHz (using external 12 MHz XO)
Sub Clock 32.768kHz
Operating Voltage 3.3V
Board Function USB Host/Peripheral(exclusion), Ethernet, Micro SD jacket, JTAG I/F, DC power jack(5V), User switch, Reset switch, Arduino Shield I/F, Camera board I/F, User LED, Programmable like USB mass storage.

※ 1920KB is available when using USB mass storage programming.

Boards Distributor

GR-KAEDE boards can be purchased through the following sites:

Technical Support

Technical Information

User Forum

http://renesasrulz.com/gadget_renesas_user_forum/

This is the Gadget Renesas user forum on RenesasRulz.com. In this forum space, you can find many showpiece applications using GR boards and sample applications and programs. Post your questions and your showpiece here.

Related Web Site

Twitter

Schematic / Design

Document

How to program

Project file for e2studio

Project file for sketching in Eclpse-based development environment e2studio. For downloading and installing e2studio please refer to the product page.

Click to download. Import the archive file (zip) as an existing workspace from the menu 'File' -> 'Import' in e2studio.

kaede_sketch_V121_e2v7.zip

Note: This is a project exported in e2studio version 7.2.

share