Gadget Renesas

Linking Ideas and Electronics

Item

GR-KURUMI Board

GR-KURUMI is the second line of Gadget Renesas reference boards. The board incorporates the RL78/G13, Renesas 16-bit low-power consumption MCU. Compatible with Arduino Pro Mini, this new board can use existing sample codes, ensuring easy use with Arduino language and standard libraries from both hardware and software aspects.

The following special features, unavailable in Arduino Pro Mini, are perfect for designing small and low-power gadgets.
  - Runs on a single-battery. Incorporates a voltage booster from 0.9V to 3.3 (or 5V).
  - Includes a real-time clock with alarm function, facilitating a high-precision real-time counter (RTC).
  - Low-power mode: Arduino-like library allows easy setup of the RL78 standby mode (STOP/SNOOZE).
  - KURUMI's LED hair accessories: unique KURUMI features are illustrated in LEDs with glowing full-color hair accessories.

GR-KURUMI GR-SAKURA
Renesas 16-bit RL78/G13 Group MCU (R5F100GJAFB)
(RX63N Group Specifications here

pin map keumuri

大きな画像をみる

Specification

Item Description
Microcontroller RL78/G13 (R5F100GJAF B 48pin QFP)
ROM/RAM 256KB/20KB
Data flash 8KB
Frequency 32MHz (internal XO)
Sub Clock 32.768kHz
Operating Voltage 2.7V to 5.5V (Note)

Note: MCU operates from 1.6V. To ensure Pro Mini compatibility, the board offers a minimum 2.7V operation.

Boards Distributor

Technical Support

Technical Information

User Forum

http://renesasrulz.com/gadget_renesas_user_forum/

This is the Gadget Renesas user forum on RenesasRulz.com. In this forum space, you can find many showpiece applications using GR boards and sample applications and programs. Post your questions and your showpiece here.

Related Web Site

Twitter

Schematic / Design

Document

How to program

Project file for e2studio

Project file for sketching in Eclpse-based development environment e2studio. For downloading and installing e2studio please refer to the product page.

Click to download. Import the archive file (zip) as an existing workspace from the menu 'File' -> 'Import' in e2studio.

kurumi_sketch_V201.zip

Note: This is a project exported in e2studio version 5.4. It can not be imported successfully in Version 6.0. For later versions please check that the import is compatible.

share