Gadget Renesas

Linking Ideas and Electronics

Item

GR-ROSE

GR-ROSE is a small board for prototyping robot and IoT system. Enable to simplify distributed processing robot operation with the open-source software like ROS2, Arduino and AWS FreeRTOS. The physical interfaces to attach serial servos, to supply voltage and to connect sensors make easier incorporate into robot. In addition, AWS FreeRTOS enables to multi-task programming and to connect AWS IoT easily.



GR-ROSE GR-ROSE
Equipped with RX65N
(Refer Here for the detail)
5 cm x 4.5 cm, small and high density
board incorporate Ethernet, Wireless,
serial servo, PMOD, analog and power supply.

Boards Distributor

GR-ROSE boards can be purchased through the following sites. Japanese distributors are here.

Notes: CE certicication will be done at the end of June.

Specification

Item Description
Micro controller RX65N (R5F565NEHDFP 100pin QFP)
RXv2 core [34 CoreMark/mA]
ROM/RAM 2MB/640KB
Operating Frequency 120MHz(12MHz 10 Multiplication)
RTC Clock 32.768kHz
Sensors Temperature(inside MCU)
ROS I/F Ethernet, USB(rosserial)
Serial Servo I/F TTL x 4, RS-485 x 1
Analog I/F ADC(12bit) x 6, DAC x 1
Wireless IEEE 802.11b/g/n
PMOD I/F 1 (I2C, SPI, UART)
External power supply USB VBUS or 4.5V~18V
Supply to external 3.3V, 5V

Pinmap

Block figure

Software development environment

Prepared open source software stack for ROS2 application and three types of development environments.

Web Compiler(On-line, no installation required)

Log-in at TOP PAGE

IDE for GR(Off-line, like Arduino)

Download from IDE for GR

e2studio(Off-line, for professionals)

rose_sketch_v101_e2v7.zip

You can import as archive file (zip) as existing workspace from e2studio menu "File" -> "Import".

Technical Support

Schematic / Design

Schematic

X65A-M01-C0.pdf

BOM

Documents

Sketch Reference (like Arduino Sketch)

ROSE Sketch reference

3D data for Fusion 360

3D data that can be imported by Autodesk Fusion 360. Use it when making cases for GR-ROSE.


3d


Fritzing data

Data that can be imported by Fritzing. Wiring of solder-less board can be done easily. (Designed by ksekimoto)


fritzing


MicroPython

micropython

GR-ROSE can run MicroPython. (Published in GitHub by ksekimoto)
In order to run MicroPython, copy the below bin file to GR-ROSE after pushing reset button.



Factory USB firmware

At shipment, USB firmware is written in the microcomputer. When you press the reset button, it becomes storage, and copying the bin file executes as user application.

USB firmware

rose_usbfw_20190228.mot

After setting SW1 of GR-ROSE to "P" and connecting USB, you can write mot file with Renesas Flash Programmer (RFP).

The below is project files for e2studio. CCRX is required to compile. Refer to product site for download and installation about e2studio itself.

rose_usbfw.zip

You can import as archive file (zip) as existing workspace from e2studio menu "File" -> "Import".

Note: This is a project exported in e2studio version 7.2.

share