Gadget Renesas

Linking Ideas and Electronics

Item

GR-SAKURA and
GR-SAKURA-FULL Board

The GR-SAKURA board using RX63N MCU offers an Arduino compatible board footprint and C++ template and libraries. There are two kinds of GR-SAKURA board are offered Standard Version and Full Featured Version.

GR-SAKURA GR-SAKURA
Renesas 32-bit RX63N Group MCU (R5F563NBDDFP) is on-board.
(RX63N Group Specifications here
Arduino UNO compatible pin-headers ready for its shields.
GR-SAKURA-FULL GR-SAKURA-FULL
Full version board has LAN connector (RJ-45), USB host connector,
DC power supply jack, and memory card shell.

pin map

Show image

Specification

Item Description
Microcontroller RX63N(R5F563NBDDF P 100pin QFP)
ROM/RAM 1MB/128KB
Data flash 32KB
Frequency 96MHz (using external 12 MHz XO)
Sub Clock 32.768kHz
Operating Voltage 3.3V
Board Function USB Host/Peripheral(exclusion), Ethernet, Micro SD jacket, XBee I/F, JTAG I/F, DC power jack(5V), User switch, Reset switch, Arduino Shield I/F, User LED, Programmable like USB mass storage.

Boards Distributor

GR-SAKURA boards are sold by the following distributors:

Element 14

GR-SAKURA FULL

RS Components

GR-SAKURA FULL

GR-SAKURA

Technical Support

Technical Information

Let's Start SAKURA

http://sakuraboard.net/index_en.html

This is a “getting started with” guide website for when you purchase the GR-SAKURA board. The kickstart guide in the GR-SAKURA board will bring you to this web site.

GADGET RENESAS Community: GR-SAKURA user forum

http://renesasrulz.com/gadget_renesas_user_forum/f/128.aspx

Post your query and let's discuss about GR-SAKURA.

Related Web Site

Twitter

Schematic / Design

Document

How to program

Project file for e2studio

Project file for sketching in Eclpse-based development environment e2studio. For downloading and installing e2studio please refer to the product page.

Click to download. Import the archive file (zip) as an existing workspace from the menu 'File' -> 'Import' in e2studio.

sakura_sketch_V220.zip

Note: This is a project exported in e2studio version 5.4. It can not be imported successfully in Version 6.0. For later versions please check that the import is compatible.

share